|
ARD2
1.00 for Rev B. Hardware
Airbag Reference Demonstrator using MPC5604P
|
FreeMASTER Recorder implementation. More...
Go to the source code of this file.
Data Structures | |
| union | FMSTR_REC_FLAGS |
Defines | |
| #define | FMSTR_REC_FLOAT_TRIG_MASK 0x02 |
Variables | |
| FMSTR_U16 | pcm_wRecTotalSmps |
| FMSTR_U16 | pcm_wRecPostTrigger |
| FMSTR_U8 | pcm_nRecTriggerMode |
| FMSTR_U16 | pcm_wRecTimeDiv |
| FMSTR_U8 | pcm_nRecVarCount |
| FMSTR_ADDR | pcm_pRecVarAddr [FMSTR_MAX_SCOPE_VARS] |
| FMSTR_SIZE8 | pcm_pRecVarSize [FMSTR_MAX_SCOPE_VARS] |
| FMSTR_U16 | pcm_wRecBuffStartIx |
| FMSTR_ADDR | pcm_dwRecWritePtr |
| FMSTR_ADDR | pcm_dwRecEndBuffPtr |
| FMSTR_U16 | pcm_wRecTimeDivCtr |
| FMSTR_U16 | pcm_wStoprecCountDown |
| FMSTR_REC_FLAGS | pcm_wRecFlags |
FreeMASTER Recorder implementation.